(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini Delta Ribbon (MDR) System Wiremount Solder Plug

Mini Delta Ribbon (MDR) System Wiremount Solder Plug

Click this image to zoom it.

Move the mouse over the image to zoom

  • Mini Delta Ribbon (MDR) System Wiremount Solder Plug
  • Mini Delta Ribbon (MDR) System Wiremount Solder Plug
  • Mini Delta Ribbon (MDR) System Wiremount Solder Plug

[Features]
· The MDR system consists of “industry standard product” half pitch I/O connectors.
· Use of pre-loaded cantilever contacts ensures high reliability, requires little insertion and withdrawal strength and prevents twisting.
· Accommodates a wide range of cable sizes from AWG#24 to AWG#30.
· Solder wiring method that does not require special jigs or tools.
· Solder heat resistance of 360°C for 10 seconds comparable to conventional connectors.
· Unique contact shape that takes soldering workability into consideration.
[Applications]
· For cable connections between equipment.
· Accommodates a wide range of cable sizes and ideal for solder wiring without special jigs or tools.

PDF

Japanese Only

Part Number
10114-3000 PE
10120-3000 PE
10126-3000 PE
10136-3000 PE
10140-3000 PE
10150-3000 PE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber Of Pins

SGD 11.68

1 Piece(s) 4 Day(s) or more 1014

SGD 8.52

1 Piece(s) 4 Day(s) or more 1020

SGD 8.94

1 Piece(s) Same day 1026

SGD 9.57

1 Piece(s) Same day 1036

SGD 14.31

1 Piece(s) 4 Day(s) or more 1040

SGD 11.14

1 Piece(s) Same day 1050

Loading...

  1. 1
 

Basic Information

Connector Shape Square shape Connector series initials M/N/O M/N/O MDR
Number 1 Applicable pin/contact Male (plug) Application Cable Connection
Allowable Current(A) 0.5 Allowable Voltage(V) AC150/DC200 Wire connection method Solder
Connection direction Straight Contact Material Copper Alloy Plating specification (contact) Contact: nickel underlay, gold
Plating specification (other than contact) Soldered part: Gold flash Plating thickness(μm) Nickel plating: 2.5 or more / gold plating: 0.5 or more Conforming wire size(AWG) 24–30
Body color Black Note This product is not compatible with shell systems other than non-shielded shell kits.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)