(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Can be temporarily secured to a circuit board while soldering using a snap fit pin.
· Comes with a key for preventing erroneous insertion of a wire mount socket.
· Parts with a standoff height of 1.7 mm, with the mating part positioned in the center of the slot width, are available for PCI card implementation.
▪ Allowable current of up to 10 A per pole.
Part Number |
---|
35605-5153-A00 PE |
35605-5153-B00 PE |
35610-5253-A00 PE |
35610-5253-B00 PE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Number of Pins | Key for Preventing Incorrect Insertion | Features |
---|---|---|---|---|---|---|---|
SGD 6.14 | 1 Piece(s) | 4 Day(s) or more | 5 | Type A | Standoff height: 0.5 mm (standard) | ||
SGD 7.94 | 1 Piece(s) | 4 Day(s) or more | 5 | Type B (for CC-link communication) | Standoff height: 0.5 mm (standard) | ||
SGD 9.08 | 1 Piece(s) | 4 Day(s) or more | 10(5 × 2) | Type A | NA | ||
SGD 9.08 | 100 Piece(s) | 3 Day(s) or more | 10(5 × 2) | Type B (for CC-link communication) | NA |
Loading...
Connector Shape | Round | Connector series initials | Number | Number | 3 |
---|---|---|---|---|---|
Applicable pin/contact | Male (plug) | Application | For PCB | Allowable Current(A) | 10 |
Allowable Voltage(V) | AC/DC250 | Connection direction | Angle | Specifications | Power clamp |
Contact Material | Copper Alloy | Plating specification (contact) | Nickel base gold | Plating thickness(μm) | Gold Plating: 0.5 or Above |
Conforming circuit board thickness(mm) | 1.6, 1.0 | Body color | Black | Allowable Current Supplement | Current: 1 pole maximum size of 10 A (When power is running through two or more adjoining contact poles, maximum 7 A/pole) |
How can we improve?
How can we improve?