(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3MTM Standard Socket/Header, Low-Profile Header, Right-Angle Type

3M<sup>TM</sup> Standard Socket/Header, Low-Profile Header, Right-Angle Type

· A low-profile, right-angle header with a 4-sided mold for protecting the contacts and preventing reverse insertion of the socket connectors.

[Features]
▪ Available in 10 varieties of pin combinations from 10 pins to 60 pins.
▪ A 4-sided mold is used to protect the contacts, and prevent reverse insertion of the socket connectors.
· Enables board-to-board connections by using in combination with board-mounted sockets.
· Compatible with board thicknesses of 2.4 to 3.2 mm (tail length 3.9 mm).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

J3596-5002 PL

 
Part Number
J3596-5002 PL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 6.16

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials J/K/L J/K/L J
Applicable pin/contact Male (plug) Number Of Pins 50 Application Board-to-Board
Allowable Current(A) 1 Allowable Voltage(V) AC250/DC300 Connection direction Angle
Specifications Tail length: 2.8 mm Conforming accessories Key for Preventing Incorrect Insertion Conforming circuit board thickness(mm) 1.6
Dimension length(mm) 70.8 Special notes NA Contact material/treatment Copper alloy/nickel substrate, gold plating
Contact plating specification (contact area/touching area) Contact area: Gold plating, thickness 0.2 μm or higher Contact plating specification (other than contact area/touching area) Other: Gold flash plating

Please check the type/dimensions/specifications of the part J3596-5002 PL in the 3MTM Standard Socket/Header, Low-Profile Header, Right-Angle Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)