(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3MTM Standard Socket/Header, Click-Plug Connector, 42XX Series

3M<sup>TM</sup> Standard Socket/Header, Click-Plug Connector, 42XX Series

A click-plug connector that connects 1.27-mm pitch flat cables via pressure weld contacts—compatible with daisy chains.

[Features]
▪ Available in 9 type of pin combinations from 10 pins to 60 pins.
· Connects 1.27-mm pitch flat cables via pressure contact—compatible with daisy chains.
· The ejector latch that simplifies the securing and removal of the socket connector is included.
· Products with mounting flanges for panel mounting are available.
▪ A 4-sided mold is used to protect the contacts, and prevent reverse insertion of the socket connectors.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
4216-0000 LCMD
4216-0000 NCMD
4220-0000 LCMD
4226-0000 NCMD
4234-0000 NCMD
4250-0000 NCMD
4260-0000 NCMD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber Of Pins Features Dimension length
(mm)
Note 1

SGD 13.23

1 Piece(s) 9 Day(s) -16Ejector latch: With long clip55-

SGD 10.33

1 Piece(s) 4 Day(s) or more 1016No ejector latch55-

SGD 11.29

100 Piece(s) 3 Day(s) or more -20Ejector latch: With long clip60-

SGD 12.05

1 Piece(s) 4 Day(s) or more 1026No ejector latch67.7-

SGD 14.95

1 Piece(s) 4 Day(s) or more 1034No ejector latch77.8-

SGD 33.19

1 Piece(s) 4 Day(s) or more 1050No ejector latch98.1Number of slots: 3 (conforms to 79XX-□500 products with one socket connector incorrect insertion prevention nose in the center, and 79XX-□700 products with one on the left and one on the right)

SGD 38.25

1 Piece(s) 4 Day(s) or more 1060No ejector latch110.8Number of slots: 3 (conforms to 79XX-□500 products with one socket connector incorrect insertion prevention nose in the center, and 79XX-□700 products with one on the left and one on the right)

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials Number Number 4
Applicable pin/contact Male (plug) Application Board-to-Board Allowable Current(A) 1
Allowable Voltage(V) AC250/DC300 Wire connection method Pressure Welding Connection direction Straight
Specifications With mounting flange Contact material/treatment Copper Alloy Contact plating specification (contact area/touching area) Touching area: Gold plating thickness 0.2 μm or higher
Contact plating specification (other than contact area/touching area) Other: Gold flash plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)