(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

IL-AG5 Series (Part Numbers)

IL-AG5 Series

[Features]
· Mechanical lock structure for secure mating.
· The locking method of the mechanical lock is strongly resistant to impact and pulling. By simply pushing in the plug, a distinct click sound accompanies the mating. Therefore, the successful mating can be confirmed when connecting to non-visible parts.
· Unique housing structure.
· The mating is highly reliable. The unique housing structure has protrusions and incorrect insertion prevention guides, which prevent adverse effects due to twisting when disconnecting.
· The double locking structure securely prevents contact dropout.
· The socket housing contact retainer uses a primary lock employing a contact lance and a secondary lock employing a flap that is integrated into the housing in two places. This provides a highly reliable double locking structure, which prevents contact dropout due to impacts or vibration.
· The flap is mounted so as to push on the contact, temporarily locking the contact to prevent incomplete insertion.
· Standard, and differently shaped incorrect insertion prevention types are available.
· The fitting element conformation and color (standard type: green/incorrect insertion prevention type: light blue) differ from the standard type. Therefore, the product is ideally suited for configurations that incorporate two connectors side-by-side in identical numbers.
· Contact featuring highly reliable design.
· Box type, which is resilient to external effects such as deformation due to external forces.
· Two-ply spring structure with excellent contact element characteristics.
· The primary lance is on the inside of the contact provides horizontal insertion prevention.
· Structure prevents reverse, horizontal insertion during housing mounting.

PDF

Part Number

Configured Part Number is shown.

IL-AG5-6P-S3L2

 
Part Number
IL-AG5-6P-S3L2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Wire connection method Connection direction Connector Type Connector type Features Contact contacting part finish Contact board packaging part finish Special Notes Special report 2

SGD 2.07

27 Piece(s) 3 Day(s) or more Male (plug)6For PCB-AnglePin HeaderTrough hole type1-line typeTinTinStandard TypeInsulator color: Green

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials G/H/I G/H/I IL-AG5
Protection function (environmentally resistant) NA Type For Automobile Insulator material PBT

Please check the type/dimensions/specifications of the part IL-AG5-6P-S3L2 in the IL-AG5 Series series.

Similar Part Numbers

Part Number
IL-AG5-14P-D3L2-A
IL-AG5-14P-D3T2-A
IL-AG5-14S-D3C1-A
IL-AG5-6P-S3T2
IL-AG5-6PK-S3L2-LB
IL-AG5-6PK-S3T2-LB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Wire connection method Connection direction Connector Type Connector type Features Contact contacting part finish Contact board packaging part finish Special Notes Special report 2

SGD 2.57

19 Piece(s) 3 Day(s) or more Male (plug)14For PCB-AnglePin HeaderTrough hole type2-line typeTinTinStandard TypeInsulator color: Green

SGD 2.57

19 Piece(s) 3 Day(s) or more Male (plug)14For PCB-StraightPin HeaderTrough hole type2-line typeTinTinStandard TypeInsulator color: Green

SGD 1.73

100 Piece(s) 3 Day(s) or more Female (socket)14Cable ConnectionCrimpStraightSocket HousingIntegrated housing system stopper flap type2-line type--Standard TypeInsulator color: Green

SGD 2.52

27 Piece(s) 3 Day(s) or more Male (plug)6For PCB-StraightPin HeaderTrough hole type1-line typeTinTinStandard TypeInsulator color: Green

SGD 2.24

27 Piece(s) 4 Day(s) or more Male (plug)6For PCB-AnglePin HeaderTrough hole type1-line typeTinTinIncorrect Assembly Prevention TypeInsulator color: Light green

SGD 2.24

27 Piece(s) 4 Day(s) or more Male (plug)6For PCB-StraightPin HeaderTrough hole type1-line typeTinTinIncorrect Assembly Prevention TypeInsulator color: Light green

Tech Support