(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MC Series Miniature Control Unit Ⅱ (Part Numbers)

Square series with emphasize on ease of use and safety, equipped with super-bright LED lamps and incandescent lamps.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MC3D-A20FB
MC3D-M30FB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPush button operation Contact Configuration Contact configuration details Features

SGD 43.21

1 Piece(s) 12 Day(s) or more Alternate2c2-contactN/A

SGD 43.21

1 Piece(s) 4 Day(s) or more Momentary1c / 2c3-contactSnap Actions

Loading...

  1. 1

Basic Information

Mounting Hole 23.5 x 30.5 Shape Elongated Terminal shape Solder terminal/tab terminal
Guard included NA Dimension depth(mm) 59.5 Protection function (environmentally resistant) IP40
Representative Standard CE / UL / CUL / TUV / CCC / CSA Dimension width(mm) 32 Dimension vertical(mm) 25
Current Capacity at VAC 125(A) 3 Current Capacity at VDC 30(A) 2 Specifications Body Color: Black
Contact Material Silver Light Source Type LED / Incandescent Note Flange

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)