(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø22 TW Series Control Unit Ⅱ

ø22 TW Series Control Unit Ⅱ

Integrated and heavy-duty types specifically designed to ensure protection against harsh environment. SS terminals are equipped with finger protection structure. Ⅱ

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ABGW410Y
ABW101B
ABW101G
ABW101Y
ABW201B
ABW210S
ABW411S
ABW420G
AOLFW2B2211DG
AOLFW2B2220DG
AOLFW22211DR
AOLFW22620DPW
AOLW21611DG
AOW110B
AOW110G
AOW110W
AOW111Y
AVW310Y
AVW411Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPush button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details

SGD 33.40

1 Piece(s) 4 Day(s) or more MomentaryYellow1a-72.4CE / UL / TUV / CCC / CSA4646Large TypeNon-illuminationNon-illumination1a

SGD 11.94

1 Piece(s) 4 Day(s) or more MomentaryBlack1bNA62.4CE / UL / TUV / CCC / CSA3041.4Flat TypeNon-illuminationNon-illumination1b

SGD 11.94

1 Piece(s) 4 Day(s) or more Momentary[Green] Green1bNA62.4CE / UL / TUV / CCC / CSA3041.4Flat TypeNon-illuminationNon-illumination1b

SGD 11.94

1 Piece(s) 4 Day(s) or more MomentaryYellow1bNA62.4CE / UL / TUV / CCC / CSA3041.4Flat TypeNon-illuminationNon-illumination1b

SGD 10.16

1 Piece(s) 4 Day(s) or more MomentaryBlack1bNA68.8CE / UL / TUV / CCC / CSA3041.4Protruding TypeNon-illuminationNon-illumination1b

SGD 10.16

1 Piece(s) 4 Day(s) or more MomentaryBlue1aNA68.8CE / UL / TUV / CCC / CSA3041.4Protruding TypeNon-illuminationNon-illumination1a

SGD 21.78

1 Piece(s) 4 Day(s) or more MomentaryBlue1a / 1bNA71.9CE / UL / TUV / CCC / CSA4041.4Large TypeNon-illuminationNon-illumination1a1b

SGD 21.78

1 Piece(s) 4 Day(s) or more Momentary[Green] Green2aNA71.9CE / UL / TUV / CCC / CSA4041.4Large TypeNon-illuminationNon-illumination2a

SGD 57.44

1 Piece(s) 4 Day(s) or more Alternate[Green] Green1a / 1b-89.4CE / UL / TUV / CCC / CSA3037Protruding Type InscribableAC / DC24LED1a1b

SGD 57.44

1 Piece(s) 4 Day(s) or more Alternate[Green] Green2a-89.4CE / UL / TUV / CCC / CSA3037Protruding Type InscribableAC / DC24LED2a

SGD 52.20

1 Piece(s) 4 Day(s) or more Alternate-1a / 1b-89.4CE / UL / TUV / CCC / CSA3037Protruding TypeAC / DC24LED1a1b

SGD 62.87

1 Piece(s) 4 Day(s) or more Alternate[White] Pure White2a-99.5CE / UL / TUV / CCC / CSA3037Protruding TypeAC200 / 220LED2a

SGD 55.72

1 Piece(s) 4 Day(s) or more Alternate[Green] Green1a / 1bNA98.5CE / UL / TUV / CCC / CSA3037Protruding TypeAC100 / 110LED1a1b

SGD 28.87

1 Piece(s) 12 Day(s) or more AlternateBlack1aNA62.4CE / UL / TUV / CCC / CSA3041.4Flat TypeNon-illuminationNon-illumination1a

SGD 25.04

1 Piece(s) 4 Day(s) or more Alternate[Green] Green1aNA62.4CE / UL / TUV / CCC / CSA3041.4Flat TypeNon-illuminationNon-illumination1a

SGD 26.95

1 Piece(s) 4 Day(s) or more Alternate[White] White1aNA62.4CE / UL / TUV / CCC / CSA3041.4Flat TypeNon-illuminationNon-illumination1a

SGD 35.49

1 Piece(s) 12 Day(s) or more AlternateYellow1a / 1bNA62.4CE / UL / TUV / CCC / CSA3041.4Flat TypeNon-illuminationNon-illumination1a1b

SGD 30.44

1 Piece(s) 4 Day(s) or more Push to lock/turn to resetYellow1aNA71.9UL / CCC / CSA3041.4MediumNon-illuminationNon-illumination1a

SGD 37.26

1 Piece(s) 4 Day(s) or more Push to lock/turn to resetYellow1a / 1bNA71.9UL / CCC / CSA4041.4Large TypeNon-illuminationNon-illumination1a1b

Loading...

  1. 1

Basic Information

Mounting Hole Ø22.3 Shape Round Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8
Contact Material Silver Lock removing method N/A Features N/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)