(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

K-59 Series

K-59 Series
  • Volume Discount

[Features]
・ Metal knob with a sense of luxury and weight
・ Made in Japan

PDF

Japanese Only

Part Number

Configured Part Number is shown.

K-59-L-B

 
Part Number
K-59-L-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 26.21

10 Piece(s) 3 Day(s) or more

Loading...

  1. 1

Basic Information

Type Knob Main Body Material Aluminum Color Black
Outer Diameter(φ) 45 Internal Diameter(φ) 6.1 Conforming tools Hexagon wrench (nominal 2)
Set Screw M4 (two locations)

Please check the type/dimensions/specifications of the part K-59-L-B in the K-59 Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)