K-5475-L

K-5475-L

[Features]
· An elegant ø30 metallic knob with a weighty feel to it.
· Proven track record with audio and other high-end devices.
· A safe product made in Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

K-5475-L

Part Number
K-5475-L
Part NumberVolume DiscountDays to ShipRoHS
3 Day(s) or more 10

Loading...

  1. 1
 

Basic Information

Type Knob Main Body Material Aluminum Color Silver
Outer Diameter(φ) 29 Internal Diameter(φ) 6.1 Conforming tools Hexagon wrench (nominal 2)
Set Screw M4

Please check the type/dimensions/specifications of the part K-5475-L in the K-5475-L series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)