K-5440

K-5440

[Features]
· K-5440 metal knobs are silver with elegant ribbed sides.
· A safe product made in Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

K-5440

 
Part Number
K-5440
Part NumberVolume DiscountDays to ShipRoHS
3 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Knob Main Body Material Aluminum Color Silver
Outer Diameter(φ) 25 Internal Diameter(φ) 6.1 Conforming tools Hexagon wrench (nominal 2)
Set Screw M4

Please check the type/dimensions/specifications of the part K-5440 in the K-5440 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • K-59 Series
    K-59 Series

    SATOPARTS

    Days to Ship : 3 Day(s) or more

  • K-29-6.1
    K-29-6.1

    SATOPARTS

    Days to Ship : 3 Day(s) or more

  • K-5432
    K-5432

    SATOPARTS

    Days to Ship : 3 Day(s) or more

  • K-32
    K-32

    SATOPARTS

    Days to Ship : 3 Day(s) or more

  • K-34 Series
    K-34 Series

    SATOPARTS

    Days to Ship : 33 Day(s) or more

  • K-12
    K-12

    SATOPARTS

    Days to Ship : 3 Day(s) or more

  • K-5475-L
    K-5475-L

    SATOPARTS

    Days to Ship : 3 Day(s) or more

  • K-29-3.3
    K-29-3.3

    SATOPARTS

    Days to Ship : 3 Day(s) or more

  • K-10
    K-10

    SATOPARTS

    Days to Ship : 3 Day(s) or more

  • K-52-KE-1
    K-52-KE-1

    SATOPARTS

    Days to Ship : 3 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)