(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Metal Knob, K-38 Series

Metal Knob, K-38 Series
  • Volume Discount

[Features]
· The K-38 series features elegant silver two-tone knobs.
· 3 types of sizes; a safe product made in Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

K-38-S

 
Part Number
K-38-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 7.73

25 Piece(s) 3 Day(s) or more

Loading...

  1. 1

Basic Information

Type Knob Main Body Material Aluminum Color Silver/black
Outer Diameter(φ) 13 Internal Diameter(φ) 6.1 Conforming tools Hexagon wrench (nominal 2)
Set Screw M4

Please check the type/dimensions/specifications of the part K-38-S in the Metal Knob, K-38 Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)