• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

K-32

K-32

[Features]
· K-32 metal knobs feature unique indicator grooves and an elegant silver color.
· A safe product made in Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

K-32

 
Part Number
K-32
Part NumberVolume DiscountDays to ShipRoHS
3 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Knob Main Body Material Aluminum Color Silver
Outer Diameter(φ) 26 Internal Diameter(φ) 6.1 Conforming tools Hexagon wrench (nominal 2)
Set Screw M4

Please check the type/dimensions/specifications of the part K-32 in the K-32 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • K-5440
    K-5440

    SATOPARTS

    Days to Ship : 3 Day(s) or more

  • K-38 Series
    K-38 Series

    SATOPARTS

    Days to Ship : 33 Day(s) or more

  • K-52-KE-1
    K-52-KE-1

    SATOPARTS

    Days to Ship : 3 Day(s) or more

  • K-59 Series
    K-59 Series

    SATOPARTS

    Days to Ship : 3 Day(s) or more

  • K-29-3.3
    K-29-3.3

    SATOPARTS

    Days to Ship : 3 Day(s) or more

  • K-12
    K-12

    SATOPARTS

    Days to Ship : 3 Day(s) or more

  • K-5475-L
    K-5475-L

    SATOPARTS

    Days to Ship : 3 Day(s) or more

  • K-5475-S
    K-5475-S

    SATOPARTS

    Days to Ship : 3 Day(s) or more

  • K-29-6.1
    K-29-6.1

    SATOPARTS

    Days to Ship : 3 Day(s) or more

  • K-37 Series
    K-37 Series

    SATOPARTS

    Days to Ship : 33 Day(s) or more

  • K-5380-A Series
    K-5380-A Series

    SATOPARTS

    Days to Ship : 3 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)