(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø16 Small Control Unit Lever Stopper【5 Pieces Per Package】 (Part Numbers)

ø16 Small Control Unit Lever Stopper

ø16 lever brake for compact control units, made of polyacetal resin.

PDF

Part Number

Configured Part Number is shown.

HA9Z-LSPN05

 
Part Number
HA9Z-LSPN05
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 8.24

5 Pieces Per Package

1 Pack(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Specifications Lever stopper Features All model types (when mounting in close batches, excluding HA1E)
Apply L6 series/H6 series Material (Main Body) Polyacetal Resin Color Yellow
Number with packs(Piece) 5

Please check the type/dimensions/specifications of the part HA9Z-LSPN05 in the ø16 Small Control Unit Lever Stopper series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)