• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Reed relay (1a contact)

Reed relay (1a contact)

Reed relay (1a contact)

[Features]
· A contact output product with 32 read relay outputs compliant with a PCI bus.
· This product incorporates a timer counter and can be used as an interval timer.
· It also supports reset output, external reset input, digital input from the connector.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PCI-2512C
PCI-2513
Part NumberVolume DiscountDays to ShipNumber of relay outputs
(Point)
Maximum load voltage External input / output signal Interrupt Function
33 Day(s) or more 32DC+50VIR.IN1 (digital input): 1 point / RSTOUT / P.OUT (reset signal output or power status output signal): 1 point / RSTIN (external reset signal input): 1 pointIR.IN1 / interval time / RSTIN
33 Day(s) or more 16DC+100VRSTIN (External reset signal input): 1-pointInterval time / RSTIN

Loading...

  1. 1

Basic Information

Type Digital Input/Output Bus PCI PCI bracket Standard
Dimension length(mm) 119.91 Dimension width(mm) 106.68 Insulation method Independent insulation
Relay type Lead relay Contact Configuration 1a Operating time(ms) 0.5
Recovery time(ms) 0.5 Operating relay J-105XD (Sanyo) (equivalent) Max Load Current 0.5 A/point
Maximum Capacity 10W / points Minimum applicable load 10μA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)