• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Mechanical Relay

Mechanical Relay

Mechanical relay

[Features]
· 3.3V signal environment with 8 points high current control relay output CPZ series CompactPCI relay output interface module. 1 point can be driven up to 2A per point. The ON/OFF state of the control relay is held until the next data is output by the output command. Supports reset with an external signal.
In addition, it has an interval timer.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CPZ-2505
CPZ-2506
CPZ-2517
PCI-2503
Part NumberVolume DiscountDays to ShipBus PCI bracket Dimension length
(mm)
Dimension width
(mm)
Number of relay outputs
(Point)
Contact Configuration Operating time
(ms)
Recovery time
(ms)
Operating relay Maximum load voltage High capacity (un-used) Max Load Current Maximum Capacity Minimum applicable load Rated load External input / output signal Interrupt Function
33 Day(s) or more CompactPCI-16010081a1b44G6S-2F (Omron) (equivalent product)AC125V/DC100VDC30V/2A / AC125V/0.5A2AAC125V / 0.5A / DC30V / 2A (resistive load)--RSTIN (External reset signal input): 1-pointInterval time
33 Day(s) or more CompactPCI-160100161a44G6S-2F (Omron) (equivalent product)AC125V/DC100VDC30V/2A / AC125V/0.5AAC125V:2AAC125V / 0.5A / DC30V / 2A (resistive load)--RSTIN (External reset signal input): 1-pointInterval time / RSTIN
33 Day(s) or more CompactPCI-160100321c33G6J-2FL (Omron) (equivalent product)AC50V/DC50VAC50V/0.5A / DC50V/0.5A0.5 A/pointAC50V / 0.5A / DC50V / 0.5A (resistive load)---Interval time
33 Day(s) or more PCIStandard119.91106.6881a1b105AGP2019 (Panasonic) (equivalent)AC110V/DC30V-3A/pointResistive load: 330VA / 90W / point10mA,5VResistive load: AC110V / 3A, DC30V / 3ARSTOUT/P.OUT (reset signal output and power status output signal): 1 pointInterval time

Loading...

  1. 1

Basic Information

Type Digital Input/Output Insulation method Independent insulation Relay type Control relay

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)