• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

DO8 point mechanical relay (1c contact)

DO8 point mechanical relay (1c contact)

DO8 point mechanical relay (1c contact)

[Features]
· A Low Profile PCI compliant relay output product with 8 point high current C contact control relay output. The relay contact output section can be driven up to 2A per point. In addition, it has an interval timer.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LPC-251101

 
Part Number
LPC-251101
Part NumberVolume DiscountDays to Ship
33 Day(s) or more

Loading...

  1. 1

Basic Information

Type Digital Input/Output Bus PCI PCI bracket Low Profile
Dimension length(mm) 165 Dimension width(mm) 64.4 Insulation method Independent insulation
Number of relay outputs(Point) 8 Relay type Mechanical Relay Contact Configuration 1c
Operating time(ms) 4 Recovery time(ms) 4 Operating relay G6S-2F (Omron) (equivalent product)
Maximum load voltage AC125V/DC100V Max Load Current 2A Maximum Capacity AC125V / 0.5A, DC30V / 2A (resistive load)
Interrupt Function Interval time

Please check the type/dimensions/specifications of the part LPC-251101 in the DO8 point mechanical relay (1c contact) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)