• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

DO32 point TTL (FC)

DO32 point TTL (FC)

[Features]
· A digital output product with 32 TTL open collector compliant with a PCI bus. Since it has a timer counter, it can be used as an interval timer. Also supports reset signal input from the connector.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PCI-2403A

 
Part Number
PCI-2403A
Part NumberVolume DiscountDays to ShipOutput Format
33 Day(s) or more TTL open collector output

Loading...

  1. 1

Basic Information

Type Digital Input/Output Bus PCI PCI bracket Standard
Dimension length(mm) 119.91 Dimension width(mm) 106.68 Insulation method Non-Insulated
Number of Outputs(Point) 32 Output answer time(µs) 0.5 Output Voltage(V) 5
Maximum output current(mA) 40 Maximum output rated voltage(V) 5

Please check the type/dimensions/specifications of the part PCI-2403A in the DO32 point TTL (FC) series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)