• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

DIO48 point LVTTL

DIO48 point LVTTL

DIO48 point LVTTL

[Features]
· A Low Profile
PCI digital I/O product with 48 points LVTTL schmitt input (with pull up resistor) and 48 points LVTTL open collector output (with pull up resistor). Since it has a timer counter, it can be used as an interval timer. In addition, it has an input/output control circuit. With this control signal, data can be input/output in synchronization with an external circuit. The input part can also be used as latch input or normal input (through input) by software setting. Supports reset signal output and external reset signal input from the connector.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LPC-292366

 
Part Number
LPC-292366
Part NumberVolume DiscountDays to ShipInput Format Output Format Control signal for data input Control signal for data output
43 Day(s) or more LVTTL Schmitt inputLVTTL open collector output (with pull-up resistor)STB1,ACK1STB2,ACK2

Loading...

  1. 1

Basic Information

Type Digital Input/Output Bus PCI PCI bracket Low Profile
Dimension length(mm) 119.91 Dimension width(mm) 64.4 Insulation method Non-Insulated
Number Of Inputs(Point) 48 Input answer time(µs (TYP)) 0.1 Input Voltage(V) 3.3-5
Input signal current(mA) 0.7 Shared input / output Shared Maximum input rated voltage(V) 5
Number of Outputs(Point) 48 Output answer time(µs) 1 Output Voltage(V) 3.3
Maximum output current(mA) 40 Maximum output rated voltage(V) 5

Please check the type/dimensions/specifications of the part LPC-292366 in the DIO48 point LVTTL series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)