DIO48 point CMOS 5V-24V

DIO48 point CMOS 5V-24V

DIO48 input CMOS 5V-24V

[Features]
· CMOS type high withstand voltage contact input (DC+5V to DC+24V) and
Low Profile PCI digital input/output common interface module with 48 digital signal inputs and 48 TTL open collector digital signal outputs. Wide range type that can input and output in the 5V to 24V signal environment. Input/output can be performed by connecting to 5V TTL level, 12V, 24V signal etc. Also, it is possible to input no-voltage contacts. Since it has a timer counter, it can be used as an interval timer. Also supports reset signal input from the connector.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LPC-293166

 
Part Number
LPC-293166
Part NumberVolume DiscountDays to ShipInput Format Output Format Control signal for data input Control signal for data output
36 Day(s) or more CMOS high voltage resistant contact input (with pull-up resistor)TTL open collector output (with pull-up resistor)STB1,ACK1STB2,ACK2

Loading...

  1. 1

Basic Information

Type Digital Input/Output Bus PCI PCI bracket Low Profile
Dimension length(mm) 119.91 Dimension width(mm) 64.4 Insulation method Non-Insulated
Number Of Inputs(Point) 48 Input answer time(µs (TYP)) 0.1 Input Voltage(V) 5-24
Input signal current(mA) 1.1 Shared input / output Shared Maximum input rated voltage(V) 30
Number of Outputs(Point) 48 Output answer time(µs) 1 Output Voltage(V) 5-24
Maximum output current(mA) 40 Maximum output rated voltage(V) 30

Please check the type/dimensions/specifications of the part LPC-293166 in the DIO48 point CMOS 5V-24V series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)