• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

DIO 32 points, insulated, 5 V–48 V/100 mA (built-in input power supply)

DIO 32 points, insulated, 5 V–48 V/100 mA (built-in input power supply)

DIO32 point insulation 5V-48V/ 100mA (internal input drive power supply)

[Features]
· CompactPCI digital input / output interface module with 32 point photo coupler type high withstand voltage contact input (corresponding to sink type output) and 32 point high current open collector output (sink type). Input/output common terminal. I/O section is insulated by photo coupler. Further, it requires an external power supply because it has an insulation power supply built-in. Both input and output are wide range type corresponding to DC+5V to DC+50V. Power consumption is as low as 15mW/point, controlling heat generation. Data can be output in synchronization with the external circuit with an input handshake circuit. It is possible to acquire latch at all points simultaneously with an external signal. Supports reset signal output and external reset signal input. In addition, it has an interval timer. PCI-2726C Compatible with both hardware and software.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CPZ-2995V

 
Part Number
CPZ-2995V
Part NumberVolume DiscountDays to ShipInput Format Output Format Control signal for data input Control signal for data output
33 Day(s) or more Photocoupler high voltage-tolerant contact inputHigh Current Open Collector Output (Sink Type)STB1: Input data latch signal (input) 1 point· ACK1: Input data acquisition notification signal (output) 1 pointSTB2: Output data notification signal (output) 1 / ACK2: output data acquisition notification signal (input), 1

Loading...

  1. 1

Basic Information

Type Digital Input/Output Bus CompactPCI Dimension length(mm) 160
Dimension width(mm) 100 Insulation method Insulation (built-in power supply) Number Of Inputs(Point) 32
Input answer time(µs (TYP)) 60 Input Voltage(V) 5-48 Input signal current(mA) 4.7
Shared input / output Shared Maximum input rated voltage(V) 50 Number of Outputs(Point) 32
Output answer time(µs) 65 Output Voltage(V) 5-48 Maximum output current(mA) 100
Maximum output rated voltage(V) 50

Please check the type/dimensions/specifications of the part CPZ-2995V in the DIO 32 points, insulated, 5 V–48 V/100 mA (built-in input power supply) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)