• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

DIO 32/32 point TTL

DIO 32/32 point TTL

DIO32 point TTL

[Features]
· A CompactPCI digital input/output interface module with 32 point TTL schmitt trigger input and 32 point TTL open collector
(with pull up resistor). Data can be output in synchronization with the external circuit with an input handshake circuit. It is possible to acquire latch at all points simultaneously with an external signal.
Supports reset signal output and external reset signal input. In addition, it has an interval timer.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CPZ-2752
PCI-2752C
Part NumberVolume DiscountDays to ShipBus PCI bracket Dimension length
(mm)
Dimension width
(mm)
Input signal current
(mA)
Input Format Output Format Control signal for data input Control signal for data output
33 Day(s) or more CompactPCI-1601000.6TTL Schmitt inputTTL open collector outputSTB1: Input data latch signal (input) 1 point· ACK1: Input data acquisition notification signal (output) 1 pointSTB2: Output data notification signal (output), 1 / ACK2: output data acquisition notification signal (input), 1
33 Day(s) or more PCIStandard119.91106.680.9TTL Schmitt inputTTL open collector outputSTB1: Input data latch signal (input), 1 / ACK1: Input data acquisition notification signal (output), 1STB2: Output data notification signal (output), 1 / ACK2: output data acquisition notification signal (input), 1

Loading...

  1. 1

Basic Information

Type Digital Input/Output Insulation method Non-Insulated Number Of Inputs(Point) 32
Input answer time(µs (TYP)) 0.1 Input Voltage(V) 5 Maximum input rated voltage(V) 5
Number of Outputs(Point) 32 Output answer time(µs) 0.5 Output Voltage(V) 5
Maximum output current(mA) 40 Maximum output rated voltage(V) 5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)