• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

DIO16/16 point independent insulation 12V-24V/photo MOS relay (1a contact)

DIO16/16 point independent insulation 12V-24V/photo MOS relay (1a contact)

DIO16/16 point independent insulation 12V-24V/photo MOS relay (1a contact)

[Features]
· Digital input/output product of the 3.3V signal Environment 3U size CompactPCI CPZ series 16 point photo coupler (sink/sours output) and 16 point photo MOS relat output (sink/source). Since it has a timer counter, it can be used as an interval timer.
The input/output part is insulated from CompactPCI bus by the photo coupler/photo MOS relays.
Data can be output in synchronization with the external signal with an input handshake circuit. It is possible to acquire latch at all points simultaneously with an external signal. The I/O handshake circuit is photo coupler input (supporting a sink type output) and open collector output (sink type). Supports reset signal output and external reset signal input and has a sink/source type input/output.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CPZ-286122

 
Part Number
CPZ-286122
Part NumberVolume DiscountDays to ShipInput Format Output Format Control signal for data input Control signal for data output
33 Day(s) or more Photocoupler input (AC input type)Photo MOS relay outputSTB1, ACK1STB2, ACK2

Loading...

  1. 1

Basic Information

Type Digital Input/Output Bus CompactPCI Dimension length(mm) 160
Dimension width(mm) 100 Insulation method Photocoupler insulation (self-sustaining insulation) Number Of Inputs(Point) 16
Input answer time(µs (TYP)) 80 Input Voltage(V) 12-24 Input signal current(mA) 2-4.1
Maximum input rated voltage(V) 24 Number of Outputs(Point) 16 Output answer time(µs) 2000
Maximum output rated voltage(V) 26

Please check the type/dimensions/specifications of the part CPZ-286122 in the DIO16/16 point independent insulation 12V-24V/photo MOS relay (1a contact) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)