• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

DI64-Point TTL

DI64-Point TTL

DI64 point TTL

[Features]
· 3.3V signal environment with 64 point TTL schmitt trigger input CPZ series CompactPCI digital input interface module. Data can be input in synchronization with the external circuit with an input handshake circuit. It is possible to acquire latch at all points simultaneously with an external signal. Supports reset signal output and external reset signal input. In addition, it has an interval timer.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CPZ-2104
PCI-2104C
Part NumberVolume DiscountDays to ShipBus PCI bracket Dimension length
(mm)
Dimension width
(mm)
Input signal current
(mA)
Input Format Control signal for data input
33 Day(s) or more CompactPCI-1601000.6TTL Schmitt inputSTB1: Input data latch signal (input), 1·/ ACK1: Input data acquisition notification signal (output), 1
33 Day(s) or more PCIStandard119.91106.680.9TTL Schmitt inputSTB1: Input data latch signal (input), 1·/ ACK1: Input data acquisition notification signal (output), 1

Loading...

  1. 1

Basic Information

Type Digital Input/Output Insulation method Non-Insulated Number Of Inputs(Point) 64
Input answer time(µs (TYP)) 0.1 Input Voltage(V) 5 Maximum input rated voltage(V) 5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)