• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

DI 64 point CMOS 5 V–48 V

DI 64 point CMOS 5 V–48 V

DI64 input CMOS 5V-48V

[Features]
· 64 point CMOS type 3.3V signal environment with high withstand voltage contact input CPZ series CompactPCI digital signal input interface module. This module is bus insulated. Because there is no-voltage contact input, no external power supply is required. Input is a wide range type corresponding to DC+5V to DC+50V. Data can be input in synchronization with the external circuit with an input handshake circuit. It is possible to acquire latch at all points simultaneously with an external signal. Supports reset signal output and external reset signal input. In addition, it has an interval timer.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CPZ-2152
CPZ-2154
PCI-2152C
PCI-2154C
Part NumberVolume DiscountDays to ShipBus PCI bracket Dimension length
(mm)
Dimension width
(mm)
Insulation method Input answer time
(µs (TYP))
Input signal current
(mA)
Input Format Control signal for data input
33 Day(s) or more CompactPCI-160100Bus Insulation151.1CMOS high voltage resistant contact inputSTB1: Input data latch signal (input), 1·/ ACK1: Input data acquisition notification signal (output), 1
33 Day(s) or more CompactPCI-160100Non-Insulated0.51.3CMOS high voltage resistant contact inputSTB1: Input data latch signal (input), 1·/ ACK1: Input data acquisition notification signal (output), 1
33 Day(s) or more PCIStandard174.63106.68Bus Insulation200.4CMOS high voltage resistant contact inputSTB1: Input data latch signal (input), 1 / ACK1: Input data acquisition notification signal (output), 1
33 Day(s) or more PCIStandard174.63106.68Non-Insulated0.50.4CMOS high voltage resistant contact inputSTB1: Input data latch signal (input), 1 / ACK1: Input data acquisition notification signal (output), 1

Loading...

  1. 1

Basic Information

Type Digital Input/Output Number Of Inputs(Point) 64 Input Voltage(V) 5-48
Maximum input rated voltage(V) 50

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)