• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

DI64 point insulation

DI64 point insulation

[Features]
· 3.3V signal environment with 64 point photo coupler input (compatible with sink type output) CPZ series CompactPCI digital input interface module. Input part is insulated by a photo coupler in this module. Data can be input in synchronization with the external circuit with an input handshake circuit. It is possible to acquire latch at all points simultaneously with an external signal.
Supports reset signal output and external reset signal input. In addition, it has an interval timer.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CPZ-2130
CPZ-2130L
CPZ-2130M
CPZ-2230
CPZ-2230V
PCI-2130C
PCI-2130CL
PCI-2130CM
PCI-2230C
PCI-2230CV
Part NumberVolume DiscountDays to ShipBus PCI bracket Dimension length
(mm)
Dimension width
(mm)
Insulation method Input answer time
(µs (TYP))
Input Voltage
(V)
Input signal current
(mA)
Maximum input rated voltage
(V)
Input Format Control signal for data input
33 Day(s) or more CompactPCI-160100Common insulation4512424Photocoupler input (supports sink-type output)STB1: Input data latch signal (input), 1·/ ACK1: Input data acquisition notification signal (output), 1
33 Day(s) or more CompactPCI-160100Common insulation8012-241.6-3.424Photocoupler input (supports sink-type output)STB1: Input data latch signal (input), 1·/ ACK1: Input data acquisition notification signal (output), 1
33 Day(s) or more CompactPCI-160100Common insulation4524424Photocoupler input (supports sink-type output)STB1: Input data latch signal (input), 1·/ ACK1: Input data acquisition notification signal (output), 1
33 Day(s) or more CompactPCI-160100Insulation (built-in power supply)5012-481.550Photocoupler high voltage-tolerant contact inputSTB1: Input data latch signal (input), 1·/ ACK1: Input data acquisition notification signal (output), 1
33 Day(s) or more CompactPCI-160100Insulation (built-in power supply)605-484.750Photocoupler high voltage-tolerant contact inputSTB1: Input data latch signal (input), 1·/ ACK1: Input data acquisition notification signal (output), 1
33 Day(s) or more PCIStandard174.63106.68Common insulation4512524Photocoupler input (supports sink-type output)STB1: Input data latch signal (input), 1·/ ACK1: Input data acquisition notification signal (output), 1
33 Day(s) or more PCIStandard174.63106.68Common insulation8012-241.6-3.424Photocoupler input (supports sink-type output)STB1: Input data latch signal (input), 1·/ ACK1: Input data acquisition notification signal (output), 1
33 Day(s) or more PCIStandard174.63106.68Common insulation4524524Photocoupler input (supports sink-type output)STB1: Input data latch signal (input), 1·/ ACK1: Input data acquisition notification signal (output), 1
33 Day(s) or more PCIStandard174.63106.68Insulation (built-in power supply)5012-481.550Photocoupler high voltage resistant contact input (sink-type output supported)STB1: Input data latch signal (input), 1 / ACK1: Input data acquisition notification signal (output), 1
33 Day(s) or more PCIStandard174.63106.68Insulation (built-in power supply)605-484.750Photocoupler high voltage resistant contact input (sink-type output supported)STB1: Input data latch signal (input), 1·/ ACK1: Input data acquisition notification signal (output), 1

Loading...

  1. 1

Basic Information

Type Digital Input/Output Number Of Inputs(Point) 64

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)