DI32 point insulation

DI32 point insulation

DI32 point insulation

[Features]
· A Low Profile PCI digital input product with 32 point photo coupler type high voltage contact input (sink type output compatible). Input section is insulated by photo coupler. Further, it requires an external power supply because it has an insulation power supply built-in. The input is a wide range corresponding to DC+5V to DC+24V (maximum rated voltage DC+30V). Data can be input in synchronization with the external circuit with an input handshake circuit. It is possible to acquire latch at all points simultaneously with an external signal. Supports reset signal output and external reset signal input. In addition, it has an interval timer.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LPC-224140
PCI-2128
PCI-2131
PCI-2131A
PCI-2131AL
PCI-2131AM
PCI-2131L
PCI-2131M
Part NumberVolume DiscountDays to ShipPCI bracket Dimension length
(mm)
Dimension width
(mm)
Insulation method Input answer time
(µs (TYP))
Input Voltage
(V)
Input signal current
(mA)
Maximum input rated voltage
(V)
Specifications Input Format Control signal for data input
33 Day(s) or more Low Profile119.9164.4Insulation (built-in power supply)605-244.730-Photocoupler high voltage-tolerant contact inputSTB1,ACK1
33 Day(s) or more Standard119.91106.68Insulation (built-in power supply)4512512-Photocoupler input (supports sink-type output)STB1: Input data latch signal (input), 1 / ACK1: Input data acquisition notification signal (output), 1
33 Day(s) or more Standard174.63106.68Common insulation4512524-Photocoupler input (supports sink-type output)STB1: Input data latch signal (input) 1 point· ACK1: Input data acquisition notification signal (output) 1 point
33 Day(s) or more Standard119.91106.68Common insulation4512524FCPhotocoupler input (supports sink-type output)-
33 Day(s) or more Standard119.91106.68Common insulation8012-241.6-3.424FCPhotocoupler input (supports sink-type output)-
33 Day(s) or more Standard119.91106.68Common insulation4524524-Photocoupler input (supports sink-type output)-
33 Day(s) or more Standard174.63106.68Common insulation8012-241.6-3.424-Photocoupler input (supports sink-type output)STB1: Input data latch signal (input), 1 / ACK1: Input data acquisition notification signal (output), 1
33 Day(s) or more Standard174.63106.68Common insulation4524524-Photocoupler input (supports sink-type output)STB1: Input data latch signal (input), 1 / ACK1: Input data acquisition notification signal (output), 1

Loading...

  1. 1

Basic Information

Type Digital Input/Output Bus PCI Number Of Inputs(Point) 32

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)