• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

DI24 point independent insulation

DI24 point independent insulation

DI24 point independent isolation

[Features]
· A 24-point digital signal input product of current-driven photo coupler compatible with PCI bus and compatible with sink/source type output. The input section is isolated independently for each point, so they can be used with different output specifications or power supplies of different potentials. The input section of this product is insulated from the PCI bus by a photo coupler. Since it has a timer counter, it can be used as an interval timer. Also supports reset signal output from the connector.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PCI-2135
PCI-2135L
PCI-2135M
Part NumberVolume DiscountDays to ShipInput answer time
(µs (TYP))
Input Voltage
(V)
Input signal current
(mA)
Input Format
33 Day(s) or more 45125Photocoupler input (AC input type)
33 Day(s) or more 8012-241.6-3.4Photocoupler input (AC input type)
33 Day(s) or more 45245Photocoupler input (AC input type)

Loading...

  1. 1

Basic Information

Type Digital Input/Output Bus PCI PCI bracket Standard
Dimension length(mm) 119.91 Dimension width(mm) 106.68 Insulation method Independent insulation
Number Of Inputs(Point) 24 Maximum input rated voltage(V) 24

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)