• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

20MSPS DIO32 point (DMA transfer)

20MSPS DIO32 point (DMA transfer)

20MSPS DIO32 point (DMA transfer)

[Features]
· 3.3 V signal environment 3U size CompactPCI CPZ series TTL level 32 points bus master system digital input/output.
This product supports a bus master DMA transfer function, so it can automatically send and receive data to the memory space of the specified computer. Therefore, high-speed (up to 20MHz) data input/data output can be performed at the same time without imposing a load on the CPU, and high I/O performance is provided in various computer environments. Also, since it has a timer counter, it can be used as an interval timer.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CPZ-291244
CPZ-292244
LPC-291144
LPC-292144
PCI-2772C
Part NumberVolume DiscountDays to ShipBus PCI bracket Dimension length
(mm)
Dimension width
(mm)
Input answer time
(µs (TYP))
Input Voltage
(V)
Input signal current
(mA)
Sampling clock Output answer time
(µs)
Output Voltage
(V)
Maximum output current
(mA)
Output frequency clock Maximum output rated voltage
(V)
Input Format Output Format
33 Day(s) or more CompactPCI-160100-51.2Maximum 20MHz-520Maximum 20MHz5TTL Schmitt inputTTL level output
33 Day(s) or more CompactPCI-160100-3.3-50.7Maximum 20MHz-3.320Maximum 20MHz3.3LVTTL Schmitt inputLVTTL level output
48 Day(s) or more PCILow Profile119.9164.40.0251.2-0.03510-5TTL Schmitt inputTTL level output
33 Day(s) or more PCILow Profile119.9164.40.023.3-50.8-0.033.320-3.3V, when output not used DC +5LVTTL Schmitt inputLVTTL level output
29 Day(s) or more PCIStandard119.91106.680.0251.2Maximum 20MHz0.03520Maximum 20MHz5TTL Schmitt inputTTL level output

Loading...

  1. 1

Basic Information

Type Digital Input/Output Insulation method Non-Insulated Number Of Inputs(Point) 32
Shared input / output Shared Maximum input rated voltage(V) 5 Number of Outputs(Point) 32

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)