(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Socket Conforming to Card Bus Complying with PC Card Standards, IC9 Series

Socket Conforming to Card Bus Complying with PC Card Standards, IC9 Series

This socket connector conforms to PC card bus standards. Choose from 2 lead degree of eccentricity.

[Features]
・PC Card Standards: Equipped with a ground plate containing 8 ground dimples.
・This allows for every type of card signal to be accelerated.
・Repairability: Separate card connector and ground plate mounting construction allows for soldering repairs.
・ Lead degree of eccentricity: 0.3 mm and 0.9 mm degrees of eccentricity are provided in order to alter circuit board position in line with PC card height.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

IC9-68RD-0.635SF(51)

Part Number
IC9-68RD-0.635SF(51)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 6.80

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Connector series initials G/H/I G/H/I IC Contact sex Female
Number Of Pins 68 Connector Type For PCB Rated Current(A) 0.5
Allowable Voltage(V) AC125 Wiring Method Circuit Board Mounting (SMT) Connection direction Angle
Plating of part touching terminal Gold Product Category Card connector Features Eccentricity 0.3 mm
Contact Pitch(mm) 1.27 Operating Temperature Range(°C) -20 to +60 Terminal pitch(mm) 0.635

Please check the type/dimensions/specifications of the part IC9-68RD-0.635SF(51) in the Socket Conforming to Card Bus Complying with PC Card Standards, IC9 Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)