(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PC Card Connector Compatible with CardBus, IC11S Series

PC Card Connector Compatible with CardBus, IC11S Series

A PC card connector compatible with CardBus based on PC Card Standards. Select from mount direction, eject button, and stand-off variations.

[Features]
· PC Card Standard: Ground plate equipped with 8 connection ground points.
·Signals can be accelerated by using a PC card compatible with CardBus through this configuration.
· Compatible with Type I, Type II, and Type III cards.
· Includes terminal for ground clip.
· Space efficient: designed to also have a shallower depth, thereby reducing the required circuit board area.
· Further, POP-UP version 2 has a reduced pattern restriction area compared to version 1.
· Lowered height: Usable with thin-type sets due to a lowered height of 5.6 mm.
· High-performance eject mechanism: The eject mechanism uses a 2 point terminal push ejection mechanism to allow smooth card removal.
· Independent ejection mechanism used for easy removal of multiple high-output cards.
· Many variations: with many variations, a type that matches to a particular set can be selected.
· Choose from a standard type that mounts to the front of a circuit board, or a reverse type that mounts to the back.
· The types of eject button are arranged from left to right: rigid, turnable, and POP-UP.
· Standoff attachment is provided to allow parts to be mounted to the bottom portion of the connector.
· Lighter weight: Sets can be lightened, as this connector is 12.7 g lighter than normal types.
· Also, POP-UP version 2 is approx. 12% lighter than version 1.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
IC11S-PL-SF-EJL(71)
IC11S-PL-SF-EJR(71)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFeatures

SGD 8.45

1 Piece(s) 4 Day(s) or more Button position: Left

SGD 8.42

1 Piece(s) 4 Day(s) or more Button position: Right

Loading...

  1. 1

Basic Information

Connector series initials G/H/I G/H/I IC Contact sex Male
Number Of Pins 68 Connector Type For PCB Rated Current(A) 0.5
Wiring Method Circuit Board Mounting (SMT) Connection direction Angle Plating of part touching terminal Gold
Product Category SMT unit Specifications Standard/no stand-off Contact Pitch(mm) 1.27
Operating Temperature Range(°C) -55 to +85

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)