UN-FD Type Fault Detection Unit For Main Circuit 200 V Circuit

Brand :
MITSUBISHI
Caution
Product Description
UN-FD type fault detection unit.
[Features]
· In combination with no-fuse breaker or electromagnetic contactor, prevents abnormal voltage load by breaking the main circuit.
· The detection of a fault of the electromagnetic switch main circuit contact in energized mode enables prevention of erratic operation of the load equipment.
[Applications]
· Option for solid state contactor.
Fault Detection Unit Appearance

UN-FD4
Fault Detection Unit Specifications
| Product Name | Fault Detection Unit | |
|---|---|---|
| Model | UN-FD□ (CX) | |
| Mounting | Single unit mounting | |
| Specifications/Functions | Detects main circuit conduction mode (welded contact) 100 V AC 200 V AC | |
| Acquired Standards | ||
| Weight (g) | 120 | |
| Applicable Models | Electromagnetic Switch Electromagnetic Contactor | - |
| Electromagnetic Relay | - | |
| Thermal Relay | - | |
| Other | - | |