MELSEC-Q Series Expansion Base Unit (Large Type / Power Supply Attachment Not Required)

Brand :
MITSUBISHI
Caution
Product Description
A large type expansion base unit (power supply unit attachment not required) for the versatile MELSEC-Q series.
Series Expansion Base Unit (Large Type / Power Supply Attachment Not Required) Specifications

Q55BL Image
Performance Specifications
| Number of Input/Output Units Equipped With | 5 | |
|---|---|---|
| Possibility for Expansion and Connection | Expansion and connection is possible | |
| Applicable Unit | MELSEC-Q Series Unit, MELSEC-Q Large Input/Output Unit | |
| Applicable Power Supply Unit | Not Required | |
| 5 V DC Internal Current Consumption | 0.10 A | |
| Mounting Hole Size | M5 screw hole or ø5.5 hole (for M5 screw) | |
| External Dimensions | Height (H) | 240 mm |
| Width (W) | 297 mm | |
| Depth (D) | 110 mm | |
| Weight | 1.59 kg | |
| DIN Rail Mounting Adapter Type Name | - | |