MELSEC-F Series Simulated Input Switch

Brand :
MITSUBISHI
Caution
Product Description
Mitsubishi micro sequencer.
[Features]
· Simulated input switch for connector type input. (FX2C-16SW-C)
· Simulated input switch for terminal block. (FX2C-16SW-TB)
[Applications]
· Sequencer command operation confirmation.
FX2C-16SW-C Features and Connectable Equipment
Simulation input switch that connects to a connector-type input. (Comes with a 0.5-m connector cable.)
Connectable equipment: The switch can connect to basic FX3GC and FX3UC units of connector sink input type, as well as input expansion blocks of connector sink input type. (Excluding FX2NC-64ET)
FX2C-16SW-TB External Appearance and Features

FX2C-16SW-TB
Simulation input switch for FX-16E-TB type terminal blocks.
If an FX-32E-TB terminal block is used, only the lower 16 points can be connected. AC input is not supported.