Personal computer control signal light

Personal computer control signal light

[Features]
· Uses light and sound to display signals from the network.
· A three-color integrated signal light.
· Emits a constant or flashing light in three colors (red, yellow, and green), and two types of buzzer sound which can then be used to communicate information on the network.
· Easy recovery if an error occurs.
· If an error occurs on the PHN end, it automatically resets and recovers.
· The settings can also be reset manually using the clear switches.

PDF

Part Number

Configured Part Number is shown.

PHN-3FBE1-RYG

Part Number
PHN-3FBE1-RYG
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1
 

Basic Information

Shape Round Thickness φ40 Rated Voltage(V) DC5V
Number of Steps 3 Color (top stage) Red Color (second stage) Yellow
Color (third stage) Green Light Source LED Mounting Method Direct mounting
Buzzer (with/without) Available Lighting/blinking Lighting/blinking Supporting communication functions 10Base-T/100Base-TX

Please check the type/dimensions/specifications of the part PHN-3FBE1-RYG in the Personal computer control signal light series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)