MELSEC-L Series Input/Output Unit

Brand :
MITSUBISHI
Caution
Product Description
- Output module, MELSEC-L Series from MITSUBISHI.
- 2 Output types available, Contact output (LY10R2) and Transistor output Sink type (LY41NT1P, LY42NT1P)
- No. of output: 16 points (LY10R2), 32 points (LY41NT1P) and 64 points (LY42NT1P)
- Rated switching voltage: 24 V DC / 240 V AC (LY10R2), 12 to 24 V DC (LY41NT1P, LY42NT1P)
- Response time: Contact output module (≤ 12 ms), Transistor output Sink type (≤ 1 ms)
MELSEC-L Series Output Unit Specifications
LY10R2

LY10R2 image
LY10R2 Performance Specifications
| Output Format | Contact output | |
|---|---|---|
| Number of Outputs | 16 points | |
| Rated Opening/Closing Voltage/Current | 24 V DC 2 A (resistant load) / 1 point, 240 V AC 2 A (cosø = 1) / 1 point, 8 A / 1 common | |
| Minimum Switching Load | 5 V DC 1 mA | |
| Maximum Switching Voltage | 264 V AC 125 V DC | |
| Lifespan | Mechanical | 20,000,000 operations or more |
| Electrical | Rated opening/closing voltage/current load: 100,000 times 200 V AC 1.5 A, 240 V AC 1 A (cosø = 0.7): 100,000 times 200 V AC 0.4 A, 240 V AC 0.3 A (cosø = 0.7): 300,000 times 200 V AC 1 A, 240 V AC 0.5 A (cosø = 0.35): 100,000 times 200 V AC 0.3 A, 240 V AC 0.15 A (cosø = 0.35): 300,000 times 24 V DC 1 A, 100 V DC 0.1 A (L/R = 7 ms): 100,000 times 24 V DC 0.3 A, 100 V DC 0.03 A (L/R = 7 ms): 300,000 times | |
| Maximum Switching Frequency | 3,600 times/hr | |
| Output Response Time | OFF > ON | 10 ms or less |
| ON > OFF | 12 ms or less | |
| Surge Suppressor | N/A | |
| Fuse | N/A | |
| Output Common Method | 16 points 1 common | |
| Dielectric Strength | 2,300 V AC for one minute (altitude 2,000 m) | |
| Insulation Resistance | 10 MΩ or more on an ohmmeter | |
| Protection Grade | IP1X | |
| External Wiring Connection Method | 18-point screw terminal block (M3 Screw) | |
| Number of Occupied Inputs/Outputs | 16 points (I/O assignment: output 16 points) | |
| 5 V DC Internal Current Consumption | 460 mA | |
| External Dimensions | Height (H) | 90 mm |
| Width (W) | 28.5 mm | |
| Depth (D) | 117 mm | |
| Weight | 0.21 kg | |