(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CC-Link/LT Power Adapter

CC-Link/LT Power Adapter

[Features]
・ When supplying power to the CC-Link/LT system from an external power supply (arranged by the customer), it can stabilize the power supply to the entire system
・ It depends on the connected model. Maximum of 28.8 V DC

PDF

Part Number

Configured Part Number is shown.

CL1PAD1

CC-Link/LT Power Supply Adapter Specifications

CC-Link/LT Power Supply Adapter: related image

CL1PAD1 external appearance

CC-Link/LT Power Supply Adapter: related image

CL1PAD1 dimensional drawing, unit: mm

Voltage Input RangeMax. 28.8 V DC (rated voltage 24 V DC)
Max. Rated Current5.0 A
[Use the system so that the total current consumption of each station does not exceed the maximum rated current when power is supplied (except immediately after the power is turned on).]
External Connection Method· Power supply to power supply adapter: terminal block, 3 points (M3 screw)
· Power supply part to communication part and CC-Link/LT system: dedicated CC-Link/LT connector (4 pins) × 2
Mass0.26 kg
Ambient Temperature0 to 55°C - When Operating, -25 to 70°C - When Saving
Relative Humidity5 to 95% RH (No Condensation) - When Operating / When Saving
Vibration ResistanceUnder Intermittent VibrationFrequency: 10 To 57 HzSingle amplitude: 0.075 mm 10 times in each direction of X, Y and Z (total 80 minutes each)
Frequency: 57 To 150 HzAcceleration: 9.8 m/s2 10 times in each direction of X, Y and Z (total 80 minutes each)
Under Continuous VibrationFrequency: 10 To 57 HzSingle amplitude: 0.035 mm 10 times in each direction of X, Y and Z (total 80 minutes each)
Frequency: 57 To 150 HzAcceleration: 4.9 m/s2 10 times in each direction of X, Y and Z (total 80 minutes each)
Impact Resistance147 m/s2, 3 times in each direction of X, Y and Z
Insulation ResistanceBetween all external terminals at once and the earth terminal: 10 MΩ at 500 V DC on an insulation resistance meter
Operating AtmosphereThere shall be no corrosion gas or flammable gas and not much conductive dust.
Altitude Of Use2,000 m or lower
Cannot be used in environments pressurized higher than the atmospheric pressure. Doing so may cause failures.
Installation LocationInside the control panel
Overvoltage CategoryII or lower
Indicates the assumed wiring part to which the applicable equipment is connected between the public network and the mechanical system in plant. Category II applies to the equipment to which power is supplied from a fixed facility. The surge withstand voltage for equipment of up to 300 V in rating is 2,500 V.
Pollution Degree2 or lower
Index to indicate the degree of conductive material generation in the use environment.
Pollution degree 2 indicates that only non-conductive contaminants will generate.
However, temporary conduction may still occur in the environment due to accidental condensation.
Part Number
CL1PAD1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) Quote

Loading...

  1. 1
 

Basic Information

Rated Input Voltage DC24V Maximum Output Voltage/ Current DC24V· 5A Note CL1PAD1 CC-Link/LT Power Supply Adapter (5A) - Compatible Standards: UL/cUL CE (EMC)

Please check the type/dimensions/specifications of the part CL1PAD1 in the CC-Link/LT Power Adapter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)