(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

BP11-D Stainless Steel Door Unit (with Waterproof and Dust Proof Sealing)

BP11-D Stainless Steel Door Unit (with Waterproof and Dust Proof Sealing)

Indoor/outdoor stainless steel door unit (With dust-proof/waterproof seal)
[Features]
・ Door unit stainless steel type
・ Material: Door/frame (Stainless steel)
・ Plate thickness: 1.5 mm
・ Installation location: For indoor/outdoor use
・ Coating color: Light beige paint (5Y7/1)
・ Powder coating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BP11-33DS
BP11-34DS
BP11-43DS
BP11-44DS
BP11-55DS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 431.19

1 Piece(s) 6 Day(s) or more 10

SGD 466.75

1 Piece(s) 6 Day(s) or more 10

SGD 466.75

1 Piece(s) 6 Day(s) or more 10

SGD 500.31

1 Piece(s) 6 Day(s) or more 10

SGD 572.60

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Handle

Tech Support