Multi-Use Power Strip, 5 Outlets Retaining, 1 Outlet Twist Lock - Cable Set with Harness Plug

Multi-Use Power Strip, 5 Outlets Retaining, 1 Outlet Twist Lock - Cable Set with Harness Plug

Power strip with a cord that features a harness plug, five retaining/twist-lock sockets, designed to accommodate feed wiring and 3.5 mm22 wires.

[Features]
· Flame and impact-resistant nylon resin case is used that is structured to support feed wiring and VCT 3.5 mm22.
▪ Has 6 sockets, and grounded 2P 15 A rating, and can be used up to a total of 15 A.

PDF

Part Number

Configured Part Number is shown.

KC1286

 
Part Number
KC1286
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Basic Information

Plug shape For harness Socket shape Hook/NEMA / A-3 retain prevention Number of Insertion Openings/Split Openings 6
Cable Length(m) 3 Rated Current(A) 15 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE) Number Of Cores 3 Socket shape detail A-3 retain prevention type + ground insulation type 2P hook type

Please check the type/dimensions/specifications of the part KC1286 in the Multi-Use Power Strip, 5 Outlets Retaining, 1 Outlet Twist Lock - Cable Set with Harness Plug series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)