(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Multi-Use Power Strip, 3 Outlets Retaining, 1 Outlet Twist Lock - Cable Set with Twist Lock Plug

Multi-Use Power Strip, 3 Outlets Retaining, 1 Outlet Twist Lock - Cable Set with Twist Lock Plug

Cable set power strip with retainers x 3 + hook x 1, twist lock plug, and with a structure that supports feed wiring and 3.5 mm22 wires.

[Features]
· Flame and impact-resistant nylon resin case is used that is structured to support feed wiring and VCT 3.5 mm22.
▪ Has 4 sockets, and grounded 2P 15 A rating, and can be used up to a total of 15 A.

PDF

Part Number

Configured Part Number is shown.

KC1400

Part Number
KC1400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 74.75

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Plug shape Hook/NEMA Socket shape Hook/NEMA / A-3 retain prevention Number of Insertion Openings/Split Openings 4
Cable Length(m) 3 Rated Current(A) 15 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE) Number Of Cores 3 Socket shape detail A-3 retain prevention type + ground insulation type 2P hook type

Please check the type/dimensions/specifications of the part KC1400 in the Multi-Use Power Strip, 3 Outlets Retaining, 1 Outlet Twist Lock - Cable Set with Twist Lock Plug series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)