Mounting Unit for TH-N20

Brand :
MITSUBISHI
Caution
Product Description
Single unit mounting unit for Mitsubishi electromagnetic switch.
[Features]
Can mount on IEC 35 mm rail.
[Applications]
· Standalone mounting unit for thermal relay.
MS-N Series Single Unit Mounting Unit Specifications

Outline drawing
- Weight: 0.02 kg
- Screw mounting and IEC 35 mm rail mounting are possible in combination with a thermal relay.
- Compatible Models: TH-T25 (BC) (KP), TH-T25 (BC) (KP) SR, TH-N20 (KP), TH-N20CXHZ (KP), TH-N20 (CXHZ) (KP) SR

Dimensions when combined with thermal relay