(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

BP17-SK / Spacer for Wall Mounting【10 Pieces Per Package】

BP17-SK / Spacer for Wall Mounting

[Features]
- Use as a spacer for the back surfaces of wall-mounted cabinets.
- The product's shape helps prevent falls when inserting back surfaces.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BP17-12SK

 
Part Number
BP17-12SK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 25.87

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Dedicated Accessory Material Stainless Steel Plate Thickness(mm) 1.2
Features For Wall Hanging Number with packs 10 pcs.

Tech Support