(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

KA-A / Provisional Switchbox

KA-A / Provisional Switchbox

KA-A series is equipped with a mounting bracket for temporary installation. Can be temporarily secured using a bolt and tie wire.

[Features]
· Equipped with a mounting bracket for temporary installation.
· Can be temporarily secured using a bolt and tie wire.
· Uses JIS yellow and red safety colors (for dangerous areas) (*1) Resistant to water damage from an upright position to a 60-degree tilt.
· Do not use in areas with water driven upward (high places, etc.)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KA16-24A
KA20-35A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

SGD 152.23

1 Piece(s) 6 Day(s) or more 200400160

SGD 257.89

1 Piece(s) 6 Day(s) or more 300500200

Loading...

  1. 1

Basic Information

Material Iron Intermediate plate Wooden circuit board Installation Outdoors
Color Orange (2.5YR6/14) Door model One door Note The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface.

Tech Support