(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

W-A / Window Cabinet / No Roof

W-A / Window Cabinet / No Roof

Large window cabinet with drainage structure, dust-proof and waterproof seal.
[Features]
・ With a large window enabling viewing of inside the cabinet.
・ There is no protrusion from the door surface, giving it a clean external appearance.
・ It can be locked with a padlock.
・ A catch clip is used to open and close the door.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
W20-34A
W20-44A
W20-45A
W20-46A
W20-54A
W20-55A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)

SGD 420.46

1 Piece(s) 4 Day(s) or more 10300400

SGD 469.26

1 Piece(s) 9 Day(s) or more 10400400

SGD 528.09

1 Piece(s) 6 Day(s) or more 10400500

SGD 587.50

1 Piece(s) 5 Day(s) or more 10400600

SGD 528.09

1 Piece(s) 6 Day(s) or more 10500400

SGD 589.80

1 Piece(s) 5 Day(s) or more 10500500

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 200 Material Iron Protection function (environmentally resistant) IP54
Intermediate plate Iron circuit board Installation For both indoor/outdoor use Color Light beige paint (5Y7/1)
Door model One door IP supplementary information Category 2 Note With a large window enabling viewing of inside the cabinet.

Tech Support