(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

SOW / Stainless Steel Window Cabinet (Draining, with Waterproof/Dustproof Sealing)

SOW / Stainless Steel Window Cabinet (Draining, with Waterproof/Dustproof Sealing)

Large window cabinet with stainless steel roof with drainage, dust-proof and waterproof seal.
[Features]
・ With a large window enabling viewing of inside the cabinet.
・ There is no protrusion from the door surface, giving it a clean external appearance.
・ It can be locked with a padlock.
・ A catch clip is used to open and close the door.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SOW20-34
SOW20-44
SOW20-45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)

SGD 839.63

1 Piece(s) 6 Day(s) or more 10300400

SGD 895.60

1 Piece(s) 6 Day(s) or more 10400400

SGD 1,060.22

1 Piece(s) 6 Day(s) or more 10400500

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 200 Material Stainless Steel Protection function (environmentally resistant) IP44
Intermediate plate Iron circuit board Installation Outdoors Color Light beige paint (5Y7/1)
Door model One door Note With a large window enabling viewing of inside the cabinet.

Tech Support