(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

OR_ORB / Outdoor Control Panel Cabinet Depth: 300 mm

OR_ORB / Outdoor Control Panel Cabinet Depth: 300 mm

Outdoor control panel cabinet with drainage structure, dust-proof and waterproof seal.
[Features]
・ A lockable waterproof flat handle is used. (Key No. N200)
・ Both steel and wooden boards are available.
・ Please use it as an outdoor panel enclosure.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
OR30-45
OR30-45C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSColor

SGD 536.21

1 Piece(s) 5 Day(s) or more 10Light beige paint (5Y7/1)

SGD 536.21

1 Piece(s) 5 Day(s) or more 10Cream coating(2.5Y9/1)

Loading...

  1. 1

Basic Information

Dimension width W(mm) 400 Dimension vertical H(mm) 500 Dimension depth D(mm) 300
Material Iron Protection function (environmentally resistant) IP44 Intermediate plate Iron circuit board
Installation Outdoors Door model One door Note A locking waterproof flat handle is used. (Key No. N200)
Height dimension (supplementary notes) Please make sure you check the detailed drawings for height specifications as a roof is included.

Tech Support