(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

OR_ORB / Outdoor Control Panel Cabinet Depth: 200 mm

OR_ORB / Outdoor Control Panel Cabinet Depth: 200 mm

Outdoor control panel cabinet with drainage structure, dust-proof and waterproof seal.
[Features]
・ A lockable waterproof flat handle is used. (Key No. N200)
・ Both steel and wooden boards are available.
・ Please use it as an outdoor panel enclosure.
・ With roof

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
OR20-34
OR20-34C
OR20-43
OR20-43C
OR20-44
OR20-44C
OR20-45
OR20-45C
OR20-46
OR20-46C
OR20-53
OR20-53C
OR20-54
OR20-54C
OR20-55
OR20-55C
OR20-64
OR20-64C
ORB20-34
ORB20-34C
ORB20-43
ORB20-43C
ORB20-44
ORB20-44C
ORB20-45
ORB20-45C
ORB20-46
ORB20-46C
ORB20-53
ORB20-53C
ORB20-54
ORB20-54C
ORB20-55
ORB20-55C
ORB20-64
ORB20-64C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Intermediate plate Color

SGD 368.60

1 Piece(s) 6 Day(s) or more 10300400Iron circuit boardLight beige paint (5Y7/1)

SGD 368.60

1 Piece(s) 6 Day(s) or more 10300400Iron circuit boardCream coating(2.5Y9/1)

SGD 381.79

1 Piece(s) 6 Day(s) or more 10400300Iron circuit boardLight beige paint (5Y7/1)

SGD 381.79

1 Piece(s) 6 Day(s) or more 10400300Iron circuit boardCream coating(2.5Y9/1)

SGD 407.08

1 Piece(s) 6 Day(s) or more 10400400Iron circuit boardLight beige paint (5Y7/1)

SGD 407.08

1 Piece(s) 6 Day(s) or more 10400400Iron circuit boardCream coating(2.5Y9/1)

SGD 490.00

1 Piece(s) 5 Day(s) or more 10400500Iron circuit boardLight beige paint (5Y7/1)

SGD 490.00

1 Piece(s) 5 Day(s) or more 10400500Iron circuit boardCream coating(2.5Y9/1)

SGD 526.75

1 Piece(s) 5 Day(s) or more 10400600Iron circuit boardLight beige paint (5Y7/1)

SGD 526.75

1 Piece(s) 5 Day(s) or more 10400600Iron circuit boardCream coating(2.5Y9/1)

SGD 440.05

1 Piece(s) 6 Day(s) or more 10500300Iron circuit boardLight beige paint (5Y7/1)

SGD 440.05

1 Piece(s) 8 Day(s) or more 10500300Iron circuit boardCream coating(2.5Y9/1)

SGD 491.15

1 Piece(s) 5 Day(s) or more 10500400Iron circuit boardLight beige paint (5Y7/1)

SGD 491.15

1 Piece(s) 5 Day(s) or more 10500400Iron circuit boardCream coating(2.5Y9/1)

SGD 530.79

1 Piece(s) 5 Day(s) or more 10500500Iron circuit boardLight beige paint (5Y7/1)

SGD 530.79

1 Piece(s) 5 Day(s) or more 10500500Iron circuit boardCream coating(2.5Y9/1)

SGD 529.63

1 Piece(s) 5 Day(s) or more 10600400Iron circuit boardLight beige paint (5Y7/1)

SGD 529.63

1 Piece(s) 5 Day(s) or more 10600400Iron circuit boardCream coating(2.5Y9/1)

SGD 363.99

1 Piece(s) 6 Day(s) or more 10300400Wooden circuit boardLight beige paint (5Y7/1)

SGD 363.99

1 Piece(s) 6 Day(s) or more 10300400Wooden circuit boardCream coating(2.5Y9/1)

SGD 377.19

1 Piece(s) 6 Day(s) or more 10400300Wooden circuit boardLight beige paint (5Y7/1)

SGD 377.19

1 Piece(s) 7 Day(s) or more 10400300Wooden circuit boardCream coating(2.5Y9/1)

SGD 400.75

1 Piece(s) 6 Day(s) or more 10400400Wooden circuit boardLight beige paint (5Y7/1)

SGD 400.75

1 Piece(s) 6 Day(s) or more 10400400Wooden circuit boardCream coating(2.5Y9/1)

SGD 481.36

1 Piece(s) 6 Day(s) or more 10400500Wooden circuit boardLight beige paint (5Y7/1)

SGD 481.36

1 Piece(s) 6 Day(s) or more 10400500Wooden circuit boardCream coating(2.5Y9/1)

SGD 516.39

1 Piece(s) 5 Day(s) or more 10400600Wooden circuit boardLight beige paint (5Y7/1)

SGD 516.39

1 Piece(s) 5 Day(s) or more 10400600Wooden circuit boardCream coating(2.5Y9/1)

SGD 433.71

1 Piece(s) 6 Day(s) or more 10500300Wooden circuit boardLight beige paint (5Y7/1)

SGD 433.71

1 Piece(s) 8 Day(s) or more 10500300Wooden circuit boardCream coating(2.5Y9/1)

SGD 482.51

1 Piece(s) 6 Day(s) or more 10500400Wooden circuit boardLight beige paint (5Y7/1)

SGD 482.51

1 Piece(s) 6 Day(s) or more 10500400Wooden circuit boardCream coating(2.5Y9/1)

SGD 519.84

1 Piece(s) 5 Day(s) or more 10500500Wooden circuit boardLight beige paint (5Y7/1)

SGD 519.84

1 Piece(s) 5 Day(s) or more 10500500Wooden circuit boardCream coating(2.5Y9/1)

SGD 519.27

1 Piece(s) 5 Day(s) or more 10600400Wooden circuit boardLight beige paint (5Y7/1)

SGD 519.27

1 Piece(s) 5 Day(s) or more 10600400Wooden circuit boardCream coating(2.5Y9/1)

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 200 Material Iron Protection function (environmentally resistant) IP44
Installation Outdoors Door model One door Note A locking waterproof flat handle is used. (Key No. N200)
Height dimension (supplementary notes) Please make sure you check the detailed drawings for height specifications as a roof is included.

Tech Support