(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aluminum Box, Aluminum Case With Heat Dissipation Holes, MBH Series

Aluminum Box, Aluminum Case With Heat Dissipation Holes, MBH Series

Aluminum Case with Heat Dissipation Holes (MBH)

[Features]
· Heat dissipation holes which take into account air flow are placed on the lower side of the cover (both sides) as well as the upper side of the chassis (single side).
· Heat dissipation holes are only opened on the sides, preventing the entry of dust.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MBH121016
MBH181423
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipW
(mm)
H
(mm)
D
(mm)

SGD 27.84

1 Piece(s) Same day 120100160

SGD 42.84

1 Piece(s) Same day 180140230

Loading...

  1. 1

Basic Information

Material Aluminum Protection grade (IP) NA Mounting Base No mounting base
Installation location Not Specified Color specifications(Body) Silver Shape U shape

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)