(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Waterproof/Dustproof Switching Type Plastic Box, BCAK Series

Waterproof/Dustproof Switching Type Plastic Box, BCAK Series

Waterproof/Dustproof Openable/Closeable Plastic Box (BCAK)

[Features]
· Cylinder locks have a shutter and are attached to the latch unit on the outside of the box. Also has a structure that does not hinder waterproof and dustproof properties.
· A plastic box that can be opened and closed using a key, with a waterproof gasket (packing) made of polyurethane.
· A general-purpose plastic box which is available for various areas such as FA control/electric facility works, communication equipment, etc.
· Two top cover colors are available: white-gray (ABS) and clear (polycarbonate).
· Choose from 50 sizes and 96 models.
A dedicated key is provided, in addition to a spare (a total of two keys included).
· Only the G type is available for BCAK507018, 507025, 608018 and 608028.
· Protection rating notes for use can be found on 7-2P.
· Please refer to the above pages when selecting a box.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BCAK192810G
BCAK506018G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipW
(mm)
H
(mm)
D
(mm)

SGD 58.39

1 Piece(s) 4 Day(s) or more 190100.5280

SGD 254.63

1 Piece(s) 4 Day(s) or more 530185630

Loading...

  1. 1

Basic Information

Material ABS Resin Protection grade (IP) IP65 Mounting Base There are optional items
Installation location Not Specified Standard CE / UL Color specifications(Body) White gray
Color specifications(Top Cover) White gray Presence of Key Available Operating Temperature Range(°C) -10-60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)