(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aluminum Box, Sloped Console Case, SKC Series

Aluminum Box, Sloped Console Case, SKC Series

[Features]
・Sloped console case (SKC)

(i)Caution

  • Panel and rear panel color changed from ivory to light gray from manufacturer shipments dated August 2016.
    The changes to the company's in-stock items shall be implemented as soon as the products with old specifications are sold out. Thank you.
    [Object] Full model number
    ※ Confirm product information for details about specification changes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SKC-11

 
Part Number
SKC-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 103.75

1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Application Control Box W(mm) 200 H(mm) 106.3
D(mm) 210 Material Aluminum Protection grade (IP) NA
Mounting Base No mounting base Installation location Not Specified Color specifications(Panel) Ivory / Dark Gray
Color specifications(Frame) Dark gray Shape Panel type

Please check the type/dimensions/specifications of the part SKC-11 in the Aluminum Box, Sloped Console Case, SKC Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)