(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aluminum Box, MBC Series, Aluminum Case With Flanged Feet (MBC200715)

Aluminum Box, MBC Series, Aluminum Case With Flanged Feet MBC200715

Click this image to zoom it.

Move the mouse over the image to zoom

  • Aluminum Box, MBC Series, Aluminum Case With Flanged Feet
  • Aluminum Box, MBC Series, Aluminum Case With Flanged Feet
  • Aluminum Box, MBC Series, Aluminum Case With Flanged Feet
  • On Sale Till 31/03/2025

Aluminum box with flanged feet.
[Features]
· Can be mounted directly to wall surfaces, etc.
[Applications]
· Ideal for use as a switch box or box for operational devices.

PDF

Japanese Only

MBC Series Aluminum Enclosure Suitable For Mounting On Walls

With flanged feet.

With flanged feet.

Configuration Information For MBC Series Aluminum Case With Flanged Feet

Configuration of MBC Series Aluminum Case with Flanged Feet

Configuration of MBC Series Aluminum Case with Flanged Feet

Reference No.NameNo. Of PcsMaterialColor/Surface Treatment
1Cover1Aluminum Plate A1100PSilver / Painted
2Chassis1Aluminum Plate A1100PSilver / Painted
3Mounting Screw (M3 × 5 Truss)4BrassNickel Plating
Washer (M3 Flat Washer)4BrassNickel Plating

· Cover · With protective sheet on one side of the chassis. Care is required as this is difficult to see.

Outline Drawing And Dimensions Of Product

MBC070405 to MBC120609

No chassis reinforcement.

MBC070405 to MBC120609 dimensional drawings.

MBC070405 to MBC120609 dimensional drawings.

MBC150611 to MBC200715

With chassis reinforcement.

MBC150611 to MBC200715 dimensional drawings.

MBC150611 to MBC200715 dimensional drawings.

Part NumberWHDabcdPlate Thickness (t)Weight (g)
MBC07040570405010301051.262
MBC100507100507015401051.2112
MBC120609125609015601261.5210
MBC1506111506511015801261.5298
MBC17071317570130151001261.5389
MBC20071520075150201101261.5490

Related Products

MR Series Torx Screw [pack of 12 to 20]

MR Series Torx Screw [pack of 12 to 20]

"Case mounting screw" useful for preventing tampering.

EV Series Conductive Screw Set [pack of 20]

EV Series Conductive Screw Set [pack of 20]

A "conductive screw set" for use with a range of products.

Part Number
MBC200715
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)

SGD 26.59

SGD 5.32

1 Piece(s) Same day -20075150

Loading...

  1. 1

Basic Information

Material Aluminum Protection grade (IP) NA Mounting Base No mounting base
Installation location Indoor Color specifications(Body) Silver Shape U shape

Please check the type/dimensions/specifications of the part MBC200715 in the Aluminum Box, MBC Series, Aluminum Case With Flanged Feet series.

Similar Part Numbers

Part Number
MBC070405
MBC100507
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)

SGD 10.08

1 Piece(s) Same day -704050

SGD 14.44

1 Piece(s) Same day 101005070

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)